2ED020I12-F2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHigh-side, Half-Bridge
-
Input Vcc range4.5 V to 5.5 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Source)2 A
-
Output Current (Sink)2 A
-
PDout400 mW
-
QualificationIndustrial
-
RDSON_H(max)12.5 Ω
-
RDSON_H(typ)10 Ω
-
RDSON_L (max)4.25 Ω
-
RDSON_L(typ)1.5 Ω
-
RthJA110 K/W
-
Turn Off Propagation Delay165 ns
-
Turn On Propagation Delay170 ns
-
VBS UVLO (Off)11 V
-
VBS UVLO (On)12 V
-
VCC UVLO (Off)3.8 V
-
VCC UVLO (On)4.1 V
-
Voltage Class1200 V
| Recommended | ||
|
OPN
|
2ED020I12F2XUMA1 | |
| Product Status | active | |
| Infineon Package | PG-DSO-36 | |
| Package Name | N/A | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | PG-DSO-36 |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Coreless transformer isol. driver
- 2 A rail-to-rail outputs
- Protection function
- VCEsat-detection
- Active Miller Clamp
Benefits
- Space saving package
- Improved energy efficiency
Diagrams